DAC Output | Peripheral Input | Notes |
---|---|---|
Unbuffered | Analog-to-Digital Converter (ADC) | The peripheral is connected to the unbuffered DAC output. See section Unbuffered Output as Source For Internal Peripherals. |
Buffered | - | The peripheral is connected to the DAC output pin. See section Buffered Output. |