All typical values are measured at TA = 25°C and VDD = VDDIO2 = 3.0V unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.
Typical values given need to be considered for design guidance only, and part variation around the values is expected.