For all other device characteristics to be valid, the device must operate within the ratings
listed in this section.
Table 1. General Operating Conditions
Operating Voltage |
VDDMIN ≤ VDD ≤ VDDMAX |
Operating Temperature |
TA_MIN ≤ TA ≤ TA_MAX |
The standard operating conditions for any device are defined as follows:
Table 2. Standard Operating Conditions
Parameter |
Ratings |
Units |
VDD — Operating
Supply Voltage(1) |
Industrial and Extended
temperature |
VDDMIN |
+1.8 |
V |
VDDMAX |
+5.5 |
V |
TA — Operating
Ambient Temperature Range |
Industrial temperature |
TA_MIN |
-40 |
°C |
TA_MAX |
+85 |
°C |
Extended temperature |
TA_MIN |
-40 |
°C |
TA_MAX |
+125 |
°C |
|
|