Output Value

Name:
OUT
Offset:
0x04
Reset:
0x00
Access:
-
Bit76543210
OUT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – OUT[7:0]: Output Value

Output Value

This bit field controls the output driver level for each PORTx pin.

This configuration only affects the output when the output driver (PORTx.DIR) is enabled for the corresponding pin.

The table below shows the available configuration for each bit n in this bit field.

ValueDescription
0 The pin n (Pxn) output is driven low
1 The Pxn output is driven high