The table below can be used to calculate the additional current consumption for the different I/O peripherals in the various operating modes. Some peripherals will request the clock to be enabled when operating in STANDBY. Refer to the peripheral section for further information.
Operating Conditions:
|
|||||||
---|---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. | Max. | Units | Conditions | |
IDD_WDT | Watchdog Timer (WDT) | — | 600 | — | nA | 32.768 kHz internal oscillator | |
IDD_MVIO | Multi-Voltage I/O (MVIO) | — | 600 | — | nA | Dual supply configuration | |
IDD_VREF | Voltage Reference (VREF) | — | 160 | — | μA | ADC0REF enabled, VREF = 2.048V | |
— | 71 | — | μA | ACREF enabled, VREF = 2.048V | |||
— | 40 | — | μA | DACREF enabled, VREF = 2.048V | |||
IDD_BOD | Brown-out Detector (BOD) | — | 17 | — | μA | Brown-out Detect (BOD) continuous | |
— | 800 | — | nA | Brown-out Detect (BOD) sampling @128 Hz, including IDD_OSC32K | |||
— | 600 | — | nA | Brown-out Detect (BOD) sampling @32 Hz, including IDD_OSC32K | |||
IDD_TCA | 16-bit Timer/Counter Type A (TCA) | — | 6.3 | — | μA |
HFOSC = 4 MHz, |
|
IDD_TCB | 16-bit Timer/Counter Type B (TCB) | — | 3.7 | — | μA | ||
IDD_TCD | 12-bit Timer/Counter Type D (TCD) | — | 5.3 | — | μA | ||
IDD_RTC | RTC | — | 820 | — | nA | CLK_RTC = 32.768 kHz Internal Oscillator | |
IDD_OSCHF | Internal High Frequency Oscillator (OSCHF) | — | 150 | — | μA | OSCHF at 4 MHz | |
IDD_XOSCHF | High Frequency Crystal Oscillator (XOSCHF) | — | 350 | — | μA | 20 MHz XTAL, CL = 15 pF | |
IDD_OSC32K | 32.768 kHz Internal Oscillator (OSC32K) | — | 510 | — | nA | ||
IDD_XOSC32K | 32.768 kHz Crystal Oscillator (XOSC32K) | — | 2.4 | — | μA |
XOSC32KCTRLA.LPMODE = |
|
— | 580 | — | nA |
XOSC32KCTRLA.LPMODE = |
|||
IDD_ADC | Analog-to-Digital Converter (ADC) | — | 67 | — | nA | ADC - Nonconverting | |
— | 680 | — | μA | ADC @60 ksps(2) | |||
— | 700 | — | μA | ADC @120 ksps(2) | |||
IDD_AC | Analog Comparator (AC) | — | 70 | — | μA | CTRLA.POWER =
0x0 |
|
— | 17 | — | μA | CTRLA.POWER =
0x1 |
|||
— | 12 | — | μA | CTRLA.POWER =
0x2 |
|||
IDD_DAC | Digital-to-Analog Converter (DAC) | — | 120 | — | μA | DAC + DACOUT, VDACREF = VDD/2 | |
— | 8.6 | — | μA | DAC, VDACREF = VDD/2 | |||
IDD_USART | Universal Synchronous and Asynchronous Receiver and Transmitter (USART) | — | 36 | — | μA | USART Enabled @9600 Baud | |
IDD_SPI | Serial Peripheral Interface (SPI) | — | 2.1 | — | μA | SPI Host @100 kHz | |
IDD_TWI | Two-Wire Interface (TWI) | — | 24 | — | μA | TWI Host @100 kHz | |
— | 17 | — | μA | TWI Client @100 kHz | |||
IDD_NVM_ERASE | Flash Programming Erase | — | 1.5 | — | mA | ||
IDD_NVM_WRITE | Flash Programming Write | — | 3 | — | mA | ||
Notes:
|