The following logic domains are affected by the various Resets:
Reset Type | Fuses are Reloaded | Reset of UPDI | Reset of Other Volatile Logic |
---|---|---|---|
POR | X | X | X |
BOD | X | X | |
External Reset | X | X | |
Watchdog Reset | X | X | |
Software Reset | X | X | |
UPDI Reset | X | X | |
High Voltage (HV) Pulse(1) | X | X | X |