MUX Selection for Negative ADC Input
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MUXNEG[6:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MUX Selection for Negative ADC Input
This bit field selects which analog input is connected to the negative input of the ADC. If this bit field is changed during a conversion, the change will not take effect until the conversion is complete.
Value | Name | Description |
---|---|---|
0x01 - 0x03 |
- | Reserved |
0x04 - 0x07 |
AIN4-AIN7 | ADC input pin 4-7 |
0x08 - 0x15 |
- | Reserved |
0x16 - 0x1B |
AIN22-AIN27 | ADC input pin 22-27 |
0x1C |
- | Reserved |
0x1D - 0x1F |
AIN29-AIN31 | ADC input pin 29-31 |
0x20 - 0x3F |
- | Reserved |
0x40 |
GND | Ground |
0x42 - 0x47 |
- | Reserved |
0x48 |
DAC0 | DAC0 |
Other |
- | Reserved |