Multi-Pin Control Set Mask

For faster configuration of the port module, the multi-pin configuration write enables the configuration of several port pins in a single cycle. Especially with large pin count devices, this function can significantly speed up PORT pin configuration operations.

Name:
PINCTRLSET
Offset:
0x0D
Reset:
0x00
Access:
-
Bit76543210
PINCTRLSET[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – PINCTRLSET[7:0]: Multi-Pin Control Set Mask

Multi-Pin Control Set Mask

This bit field controls the setting of bits in the individual Pin n Control (PORTx.PINnCTRL) registers without using an individual read-modify-write operation for each register.

Writing a ‘0’ to bit n in this bit field has no effect.

Writing a ‘1’ to bit n in this bit field will set the individual bits in the PORTx.PINnCTRL register, according to the bits set to ‘1’ in the Multi-Pin Configuration (PORTx.PINCONFIG) register.

Reading this bit field will always return zero.