Boot Size
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BOOTSIZE[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Boot Section Size
0x00
defines the entire Flash as Boot Code section.For more details, refer to the NVMCTRL - Nonvolatile Memory Controller section.