All AVR64DD14/20 devices I/O and peripheral registers are located in the I/O memory space. Refer to Table 1 for further details.
For compatibility with future devices, if a register containing reserved bits
is written, the reserved bits have to be written to ‘0
’. The reserved
I/O memory addresses must never be written.