Operating Conditions:
|
||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
NR | Resolution | — | — | 12 | bit | |
EINL | Integral nonlinearity error | — | 0.1 | — | LSb | VDD = VADCREF = 3.0V |
EDNL | Differential nonlinearity error(1) | — | 0.1 | — | LSb | VDD = VADCREF = 3.0V |
EOFF | Offset error | — | 1.25 | — | LSb | VDD = VADCREF = 3.0V |
EGAIN | Gain error | — | 2.5 | — | LSb | VDD = VADCREF = 3.0V |
EABS | Absolute error | — | 4 | — | LSb | VDD = VADCREF = 3.0V |
VADCREF | ADC reference voltage | 1.8 | — | VDD | V | |
VAIN | Full-scale range | GND | — | VADCREF | V | |
RIN | Input resistance | — | 1 | — | kΩ | |
CIN | Input capacitance | — | 7 | — | pF | |
RVREFA | ADC voltage reference ladder impedance(2) | — | 50 | — | kΩ | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Notes:
|
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
TCLK_ADC * | ADC clock period | 0.5 | — | 8 | μs | |
tCNV | Conversion time | — | 13.5TCLK_ADC + 2TCLK_PER | — | ||
tACQ | Acquisition time | — | 2TCLK_ADC | — | μs | |
fADC * | Sample rate | 8 | — | 130 | ksps | |
tS | Sampling time | — | 2TCLK_ADC | — | ||
tSENSE * | Delay for changing MUXPOS to TEMP | — | 40 | — | μs | |
tADC_INIT * | Initialization time | — | 6 | — | μs | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |