32.768 kHz Oscillator Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | |||||||
AccessR/W | |||||||
Reset0 |
Run Standby
This bit controls whether the 32.768 kHz Oscillator (OSC32K) is always running or not.
Value | Description |
---|---|
0 | The OSC32K oscillator will only run when requested by a peripheral or by the main clock (1) |
1 | The OSC32K oscillator will always run in Active mode, Idle sleep mode, Standby sleep mode and Power-Down sleep mode (2) |