SPIn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPI0[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
SPI 0 Signals
This bit field controls the pin positions for SPI 0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
MOSI | MISO | SCK | SS | ||
0x0 |
DEFAULT | PA4 | PA5 | PA6 | PA7 |
0x1 - 0x3 |
- | Reserved | |||
0x4 |
ALT4 | PD4 | PD5 | PD6 | PD7 |
0x5 |
ALT5 | - | PC1 | PC2 | PC3 |
0x6 |
ALT6 | PC1 | PC2 | PC3 | PF7 |
0x7 |
NONE | Not connected to any pins | Set to 1 |