Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVL[2:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | x | x | x |
BOD Level
This bit field controls the BOD threshold level.
The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).
Value | Name | Typical Values |
---|---|---|
0x0 |
BODLEVEL0 | 1.90V |
0x1 |
BODLEVEL1 | 2.45V |
0x2 |
BODLEVEL2 | 2.70V |
0x3 |
BODLEVEL3 | 2.85V |
Other |
— | Reserved |
0x0
’ to this bit field will
be the same as disabling the BOD.