To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Note: The Tape & Reel
identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the
device package. Check with the Microchip Sales Office for package
availability with the Tape & Reel option.