Operating Conditions:
|
||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
VIN | Input voltage range | 0.1 | — | VDD - 0.1 | V | |
IL | Input leakage current | — | 5 | — | nA | |
VOFF | Input offset voltage | — | ±5 | — | mV | 0.7V < VIN < (VDD - 0.7V) |
— | ±5 | — | 0.1V < VIN < (VDD - 0.1V) | |||
CMRR | Common-mode input rejection ratio | — | 70 | — | dB | 0.1V < VIN < (VDD - 0.1V) |
VHYST | Hysteresis | — | 10 | — | mV | CTRLA.HYSMODE = 0x1 |
— | 25 | — | CTRLA.HYSMODE = 0x2 |
|||
— | 50 | — | CTRLA.HYSMODE = 0x3 |
|||
tRESP * | Response time, rising edge | — | 85 | — | ns |
CTRLA.POWER = |
Response time, falling edge | — | 85 | — | ns | ||
Response time, rising edge | — | 250 | — | ns |
CTRLA.POWER = |
|
Response time, falling edge | — | 220 | — | ns | ||
Response time, rising edge | — | 460 | — | ns |
CTRLA.POWER = |
|
Response time, falling edge | — | 430 | — | ns | ||
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |