If no client device responds to the
address packet, the WIF and the RXACK flags will be set to ‘1
’. The clock
hold is active at this point, forcing the SCL low.
The missing ACK response can indicate that the I2C client is busy with other tasks or is in a sleep mode and cannot respond.