ASI Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UPDICLKSEL[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 1 | 1 |
UPDI Clock Divider Select
Writing these bits selects the UPDI clock output frequency. The default setting after Reset and enable is 4 MHz. See the Electrical Characteristics section for more information on possible UPDI oscillator frequencies.
Value | Description |
---|---|
0x0 | (reserved) |
0x1 | 16 MHz UPDI clock |
0x2 | 8 MHz UPDI clock |
0x3 | 4 MHz UPDI clock (default setting) |