Features
- AVR® CPU
- Running at up to 24 MHz
- Single-cycle I/O access
- Two-level interrupt
controller
- Two-cycle hardware
multiplier
- Supply voltage range: 1.8V to
5.5V
- Memories
- 64 KB
in-system self-programmable Flash memory
- 256B EEPROM
- 8 KB
SRAM
- 32B of user row in
nonvolatile memory that can keep data during chip erase and can be
programmed while the device is locked
- Write/erase endurance
- Flash 1,000
cycles
- EEPROM 100,000
cycles
- Data retention: 40 years at
55°C
- System
- Power-on Reset (POR)
circuit
- Brown-out Detector (BOD)
- Clock options
- High-precision
internal high-frequency oscillator with selectable frequency up to
24 MHz (OSCHF)
- Auto-tuning
for improved internal oscillator accuracy
- Internal PLL up to
48 MHz for high-frequency
operation of Timer/Counter type D (PLL)
- 32.768 kHz ultra-low
power internal oscillator (OSC32K)
- 32.768 kHz external
crystal oscillator (XOSC32K)
- External clock
input
- External
high-frequency crystal oscillator (XOSCHF) with Clock Failure
Detection
- Single-pin Unified Program
and Debug Interface (UPDI)
- Three sleep modes
- Idle with all
peripherals running for immediate wake-up
- Standby with a
configurable operation of selected peripherals
- Power-Down with full
data retention
- Automated Cyclic Redundancy
Check (CRC) Flash memory scan
- Watchdog Timer (WDT) with
Window mode, with a separate on-chip oscillator
- External interrupt on all
general purpose pins
- Peripherals
- One 16-bit Timer/Counter type
A (TCA) with three compare channels for PWM and waveform generation
- Two 16-bit
Timer/Counter type B (TCB) with input capture and signal measurements
- One 12-bit PWM Timer/Counter
type D (TCD) optimized for power control
- One 16-bit Real-Time Counter
(RTC) that can run from an external crystal or internal oscillator
- Two USARTs
- Operation modes:
RS-485, LIN client, host SPI, and IrDA
- Fractional baud rate
generator, auto-baud, and start-of-frame detection
- One SPI with host/client
operation modes
- One Two-Wire Interface (TWI)
with dual address match
- Simultaneous
host/client operation (Dual mode)
- Philips
I2C compatible
- Standard mode (Sm,
100 kHz)
- Fast mode (Fm, 400
kHz)
- Fast mode Plus (Fm+,
1 MHz) (1)
- Event System for CPU
independent and predictable inter-peripheral signaling
- Configurable Custom Logic
(CCL) with four programmable Look-up Tables (LUTs)
- One 12-bit differential 130 ksps Analog-to-Digital Converter (ADC)
- One 10-bit Digital-to-Analog
Converter (DAC)
- One Analog Comparator
(AC)
- One Zero-Cross Detector (ZCD)
- Internal 1.024V, 2.048V,
2.500V and 4.096V voltage references, and external reference option
(VREF)
- I/O and Packages:
- Multi-Voltage I/O (MVIO) on
I/O port C
- Selectable input voltage threshold
- Up to 17/16 programmable I/O
pins
- 20-pin SOIC
- 14-pin SOIC
- Temperature Ranges:
- Industrial: -40°C to
+85°C
- Extended: -40°C to
+125°C
Note:
- 1.I2C Fm+ is only
supported for 2.7V and above.