If the client cannot send a high-level
data bit or a NACK, the Collision (COLL) bit in the Client Status (TWIn.SSTATUS) register
is set to ‘1
’. The client will commence ordinary operation, except no low
values will be shifted out on the SDA. The data and acknowledge output from the client
logic will be disabled. The clock hold is released. A Start or repeated Start condition
will be accepted.
The COLL bit is intended for systems where the Address Resolution Protocol (ARP) is employed. A detected collision in non-ARP situations indicates that there has been a protocol violation and must be treated as a bus error.