Fault Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare Enable
These bits enable the waveform output from the Compare (CMPx) bit field on pin x.
Compare Value
These bits define the default state of the Fault state. When a fault occurs and the respective Compare Enable (CMPENx) bit is enabled, each waveform output pin WOx will assume the same state as CMPx.