Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPSTATE | CMPIF | ||||||
Access | R | R/W | |||||
Reset | 0 | 0 |
AC State
1
’, the OUT signal is high. If this bit is
‘0
’, the OUT signal is low. It will have a synchronizer
delay to get updated in the I/O register (three cycles).AC Interrupt Flag
This bit is ‘1
’ when the OUT signal matches the
Interrupt Mode (INTMODE) bit field as defined in the ACn.INTCTRL register.
Writing a ‘1
’ to this flag bit location will clear the
flag.