This function returns a number of ticks and returns the total number of timer ticks since the last overflow occurred or the timer module was started.
static uint32_t rtcount_makeAbsolute( uint32_t period )
Type: uint32_t
- timer period
Type: uint32_t
ac - number of timer ticks since the last timeout occurred