Call this function to check if there are events that are being executed or waiting to be executed
bool timeout_hasPendingCallbacks( void )
Type: bool
true if there are no more events lined up
false if there are still events that are running or waiting to be called