This function adds time to previous ticks. We add it to the previous target and not to current time to ensure the cadence of the timer will be exact and no skidding is possible.
void rtcount_reschedule( rtcountStruct_t * timer, int32_t timeout )
Type: rtcountStruct_t *
- timer instance to be added to
Type: int32_t
- number of timer ticks to be added.
Type: void