Open the SPI interface. This function is to keep the backward compatibility with older API users
bool spi_master_open(
spi_master_configurations_t config
)
The configuration to use in the transfer
Type: bool
Initialization status.
The SPI open was unsuccessful
The SPI open was successful