Function to write N byte of data.
void i2c_writeNBytes( i2c2_address_t address, void * data, size_t len )
Type: i2c2_address_t
[type]i2c_address_t Slave address [in] data [type]uint8_t Array of data to be send [in] len [type]uint8_t The size of the array
Type: void
None