Function to read 2 byte of data from a register location.
uint16_t i2c_read2ByteRegister( i2c2_address_t address, uint8_t reg )
Type: i2c2_address_t
[type]i2c_address_t Slave address [in] reg [type]uint8_t The register address to be read
Type: uint16_t
[out] The read 2 bytes of data