Functions
drive_slave_select_low
Put in this function the code needed to drive the slave select low.
drive_slave_select_high
Put in this function the code needed to drive the slave select high.
SPI_Master_test
Call this function the code needed to run the SPI Master example.
Parent topic:
SPI Driver Example Source Code Reference