There are four LEDs available on the PIC-IoT Wx board that can be controlled with PWM or GPIO. The LEDs can be activated by driving the connected I/O line to GND.
PIC24FJ128GA705 Pin | Function | Description |
---|---|---|
RB4 | OCM2A | Red LED |
RC3 | OCM2B | Yellow LED |
RC4 | OCM3A | Green LED |
RC5 | OCM3B | Blue LED |