The PIC-IoT Wx development board has been testedby
the following standards:
Emission:
- FCC Part 15 subpart B:2018 (Class B)
- EN55032:2015 (Class B)
Immunity:
- EN55024:2010+A1:2015
- EN61000-4-2:2009 (contact: level
2 (±4 kV), air: level3 (±8 kV))
- EN61000-4-3:2006+A2:2010 (80 -
1000 MHz, level 2 (3 V/M))
- EN61000-4-8:2010 (level 2 (3
A/m), continuous field)
The development board contains the wireless transmitter module ATWINC1510-MR210PB, which
has the following approval and/or registrations:
- United States/FCC ID: 2ADHKATWINC1510
- Canada
- IC: 20266-ATWINC1510
- HVIN: ATWINC1510-MR210PB
- PMN: ATWINC1510-MR210PB
- Europe - CE
- Japan/MIC: 005-101762
- Korea/KCC: R-CRM-mcp-WINC1510MR210P
- Taiwan/NCC: CCAN18LP0320T0
- China/SRRC: CMIIT ID: 2018DJ1310