Important: This document is
applicable for two different products; PIC-IoT WG (AC164164) and PIC-IoT WA
(EV54Y39A). Both variants are referred to as PIC-IoT Wx in this document, and both
products have identical hardware. PIC-IoT WG is preconfigured to send data through
Google Cloud IoT Core, and PIC-IoT WA is preconfigured to send data through Amazon
Web Services (AWS). Both products can be reconfigured to send data to different
cloud providers.
Introduction
The
PIC-IoT Wx development board is a small and
easily expandable demonstration and development platform for IoT solutions based on the
PIC
® microcontroller architecture using Wi-Fi
® technology. It is designed to demonstrate that
the design of a typical IoT application can be simplified by partitioning the problem
into three blocks:
- Smart - represented by the PIC24FJ128GA705
microcontroller
- Secure - represented by the ATECC608A secure element
- Connected - represented by the
ATWINC1510 Wi-Fi controller module
The
PIC-IoT Wx Development Board features the
following elements:
- The on-board debugger (PKOB nano)
supplies full programming and debugging support through MPLAB X IDE. It also provides access to a serial port
interface (serial to USB bridge) and one logic
analyzer channel (debug GPIO).
- The on-board debugger enumerates
on the PC as a mass storage interface device for easy ‘drag and drop’
programming, Wi-Fi configuration, and full access to the microcontroller
application Command Line Interface (CLI)
- A mikroBUS™ socket allows for the ability to expand the board
capabilities with the selection from 450+ sensors and actuators options offered
by MikroElektronika (www.mikroe.com) via a growing portfolio
of Click boards™
- A light sensor used to
demonstrate published data
- Microchip MCP9808 high-accuracy temperature sensor used to demonstrate
published data
- Microchip MCP73871 Li-Ion/LiPo battery charger with power path management
- MPLAB®X IDE - Software to discover, configure, develop,
program, and debug Microchip microcontrollers.
- Application Code on GitHub - Get started with application code.
- PIC-IoT WG website - Find schematics, design files, and purchase the board. Set up for Google
Cloud IoT Core.
- PIC-IoT WA website - Find schematics, design files, and purchase the board. Set up for Amazon Web
Services.