Steps to start exploring the board:
- 1.Connect the board to your
computer.
- 2.Open the “CLICK-ME.HTM” file on
the “CURIOSITY” mass storage disk and follow the instructions.
- 2.1.Download the latest
application .hex firmware.
- 2.2.Download the Wi-Fi
configuration file "WIFI.cfg".
- 3.Drag and drop the application
.hex file on the "CURIOSITY" drive.
- 4.Drag and drop the “WIFI.cfg”
configuration file on the “CURIOSITY” drive.
The board will now connect to your Wi-Fi network and send data to the website
opened in step 2 through a cloud provider.