The following list contains links to the most relevant documents and
software for the PIC-IoT Wx.
- PIC-IoT WG website - Find schematics, design files, and purchase the board. Set up for Google
Cloud IoT Core.
- PIC-IoT WG on microchipDIRECT - Purchase this board on Microchip Direct.
- PIC-IoT WA website - Find schematics, design files, and purchase the board. Set up for Amazon Web
Services.
- PIC-IoT WA on microchipDIRECT - Purchase this board on Microchip Direct.
- MPLAB Data Visualizer - MPLAB
Data Visualizer is a program used for processing and visualizing data. The Data Visualizer
can receive data from various sources such as serial ports and on-board debugger’s Data
Gateway Interface, as found on Curiosity Nano and Xplained Pro boards.
- MPLAB®X IDE - MPLAB X
IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to
develop applications for Microchip microcontrollers and digital signal controllers. It is
called an Integrated Development Environment (IDE) because it provides a single integrated
“environment” to develop code for embedded microcontrollers.
- Microchip Sample Store -
Microchip sample store where you can order samples of devices.