ACSRB – Analog Comparator Control and Status Register
Analog Comparator Output Enable
Setting this bit makes the output of AC available on PE0. If this bit is not set, PE0 can be used as general I/O pin.