Contents
Introduction
Features
1. Pin Functionality Difference
1.1. Additional Pin Functionalities
1.2. Alternate Pin Configuration
2. Enhancement and Additional Features in ATmega324PB
2.1. PTC - Peripheral Touch Controller
2.1.1. PTC Functional Description
2.2. CFD - Clock Failure Detection Mechanism
2.3. OCM1C2 - Output Compare Modulator
2.4. USART
2.5. Analog Comparator
2.6. Unique Device ID
2.7. Additional SPI
2.8. Additional TWI
2.9. Additional Timer/Counters
3. Updated Features
3.1. Full Swing Oscillator
3.2. NVM
3.3. Signature
4. Register Description
4.1. PINE – Port E Input Pins Address
4.2. DDRE – Port E Data Direction Register
4.3. PORTE – Port E Data Register
4.4. XFDCSR – XOSC Failure Detection Control and Status Register
4.5. UCSRD – USART Control and Status Register D
4.6. ACSRB – Analog Comparator Control and Status Register
4.7. Serial Number Byte 8 to 0
5. Revision History
6. Legal Disclaimer