The display of design objects in this view can be filtered based on:
- Ports — displays all ports only,
including component level ports.
- Nets — displays all nets only,
including component level nets.
- Instances — displays all instances
only, including component level instances.
- Modules — displays all modules
only.
- Filter All — displays all design
objects only.
- Use Wildcard Filter
- Use Match Filter
- Use Regular Expressions
Click the Filter button at the top-right corner of
the Design view to filter design objects.