When the memory write port width is 32 bits, which is aligned on a byte boundary, the tool uses
32 bits from the binary stream for each 32-bit word in the RAM. The resulting data
stored in RAM is shown in the following figure.
Figure 1. Data in RAM - 32-bit Write Port
Width Aligned on Byte Boundary