When the memory write port width is 8 bits, which is aligned on a byte boundary, the tool uses 8
bits from the binary stream for each 8-bit word in the RAM. The resulting data stored in
RAM is shown in the following figure.
Figure 1. Data in RAM - 8-bit Write Port
Width Aligned on Byte Boundary