The SAMA5D27-SOM1 Evaluation Kit (ATSAMA5D27-SOM1-EK), shown in the figure below, allows fast prototyping and evaluation of both the SAMA5D2 SIP and SOM. The ATSAMA5D27-SOM1-EK1 comprises the SAMA5D27-SOM1 module including the ATSAMA5D27C-D1G-CU SIP. The kit features a wide range of peripherals, as well as a user interface and extension connectors.
For details on the design and use of the ATSAMA5D27-SOM1-EK, refer to the SAMA5D27-SOM1 Kit1 User’s Guide available on microchip.com.