Features
- Basic Overview and Example of Matrix Keypad
Operation
- Easy Implementation to Other
Applications
- Advanced Low-Power Implementation Example
- Fully interrupt driven operation
- Power-Down Sleep mode
- Well suited in battery-powered
applications
- Software Button Debouncing
- Simple Passcode Check Implementation
- LED Passcode Validation Indicator