The code examples are available through GitHub, which is a web-based server
that provides the application codes through a Graphical User Interface (GUI). The code
examples can be opened in both Atmel Studio and MPLAB X. To open the Atmel Studio
project in MPLAB X, select from the menu in MPLAB X, .cproj
file.
The GitHub webpage: GitHub.
Code Examples
Download the code as a .zip
file from the example page on
GitHub by clicking the Clone or download button.