8-bit AVR Microcontroller
OCR1BL – Output Compare Register 1 B Low byte
Name:
OCR1BL
Offset:
0x28
Reset:
0x00
Access:
When addressing I/O Registers as data space the offset address is 0x48
Bit
7
6
5
4
3
2
1
0
OCR1BL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – OCR1BL[7:0]: Output Compare 1 B Low byte
Output Compare 1 B Low byte
Refer to
OCR1AL
.