8-bit AVR Microcontroller
ICR1H – Input Capture Register 1 High byte
Name:
ICR1H
Offset:
0x27
Reset:
0x00
Access:
When addressing I/O Registers as data space the offset address is 0x47
Bit
7
6
5
4
3
2
1
0
ICR1H[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – ICR1H[7:0]: Input Capture 1 High byte
Input Capture 1 High byte
Refer to
ICR1L
.