8-bit AVR Microcontroller

EEARL – The EEPROM Address Register Low

When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.

Name:
EEARL
Offset:
0x1E
Reset:
0xXX
Access:
When addressing I/O Registers as data space the offset address is 0x3E
Bit76543210
EEARn[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 7:0 – EEARn: EEPROM Address [n = 7:0]

EEPROM Address [n = 7:0]

The EEPROM Address Registers – EEARH and EEARL – specify the EEPROM address in the 512 bytes EEPROM space. The EEPROM data bytes are addressed linearly between 0 and 511. The initial value of EEAR is undefined. A proper value must be written before the EEPROM may be accessed.

.