8-bit AVR Microcontroller

Features

Note: 1. A page is a section in the Flash consisting of several bytes (see Table. No. of Words in a Page and No. of Pages in the Flash in Page Size) used during programming. The page organization does not affect normal operation.