8-bit AVR Microcontroller

ADCH – ADC Data Register High (ADLAR=1)

When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.

Name:
ADCH
Offset:
0x05
Reset:
0x00
Access:
When addressing I/O Registers as data space the offset address is 0x25
Bit76543210
ADCn[7:0]
AccessRRRRRRRR
Reset00000000

Bits 7:0 – ADCn: ADC Conversion Result [n = 7:0]

ADC Conversion Result [n = 7:0]

Refer to ADCL.