ADCL – ADC Data Register Low (ADLAR=1)
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC1 | ADC0 | ||||||
AccessR | R | ||||||
Reset0 | 0 |
ADC Conversion Result
Refer to ADCL.
ADC Conversion Result