8-bit AVR Microcontroller

AVR USART vs. AVR UART – Compatibility

The USART is fully compatible with the AVR UART regarding:

However, the receive buffering has two improvements that will affect the compatibility in some special cases:

The following control bits have changed name, but have same functionality and register location: