Figure 1. I/O Pin Input Threshold Voltage vs.
VCC (VIH, I/O Pin Read as
“1”)
Figure 2. I/O Pin Input Threshold Voltage vs.
VCC (VIL, I/O Pin Read as
“0”)
Figure 3. I/O Pin Input Hysteresis vs. VCC
Figure 4. Reset Pin as I/O - Input Threshold
Voltage vs. VCC (VIH, Reset Pin Read as
“1”)
Figure 5. Reset Pin as I/O - Input Threshold
Voltage vs. VCC (VIL, Reset Pin Read as
“0”)
Figure 6. Reset Pin as I/O - Pin Hysteresis
vs. VCC
Figure 7. Reset Input Threshold Voltage vs.
VCC (VIH, Reset Pin Read as
“1”)
Figure 8. Reset Input Threshold Voltage vs.
VCC (VIL, Reset Pin Read as
“0”)
Figure 9. Reset Input Pin Hysteresis vs.
VCC